3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Ball Bearing Housed Units (UC-Series)

    Timken U Series Ball Bearing Housed Units are the popular set screw locking style industrial series housed units and bearing inserts. These units combine a contact nitrile seal and an external slinger to provide superior protection from contamination. Timken U Series Ball Bearing Housed range in size from 12mm to 90mm (1/2 in. to 3-1/2 in.) and are available with a variety of housing styles.

  • Housed_Unit_Brochure2.jpg

    Timken® Fafnir® ball housed units, available in a variety of sizes and types, feature wide-inner-ring ball bearings that provide additional shaft support and locking options. The Timken® Fafnir® wide-inner-ring ball bearing is designed for straight shafts and can be positioned without shoulders, locknuts or adapters.