Montage of Timken Bearing Products
Search Catalog 
      GO   
 All Product Types    Cylindrical Roller Bearings
All Product Types > Cylindrical Roller Bearings 
 

Cylindrical Roller Bearings

Click on a category to drill down.

Request Information
Cylindrical Roller Radial Bearings - N

Cylindrical Roller Radial Bearings - N

These bearings carry radial load only and can accommodate both expansion and contraction. The relative axial displacement of one ring to the other occurs with minimum friction while the bearing is rotating. Type N bearings may be used in one or two positions for shaft support if other means of axial location are provided. The outer ring has a cylindrical bore without ribs and the inner ring incorporates two ribs.

Size range: 80 mm to 2000 mm OD


Cylindrical Roller Radial Bearings - NJ (Two Ribs on Outer Ring, One Rib on Inner Ring)

Cylindrical Roller Radial Bearings - NJ (Two Ribs on Outer Ring, One Rib on Inner Ring)

Cylindrical bearing type NJ has double-ribbed outer and single-ribbed inner rings and can support heavy radial loads, as well as light unidirectional thrust loads up to 10 percent of the radial load. The thrust load is transmitted between the diagonally opposed rib faces in a sliding rather than a rolling motion.

Size range: 80 mm to 2000 mm OD


Cylindrical Roller Radial Bearings - NU (Two Ribs on Outer Ring, Cylindrical Inner Ring)

Cylindrical Roller Radial Bearings - NU (Two Ribs on Outer Ring, Cylindrical Inner Ring)

These bearings carry radial load only and can accommodate both expansion and contraction. The relative axial displacement of one ring to the other occurs with minimum friction while the bearing is rotating. Type RIU and RU bearings may be used in one or two positions for shaft support if other means of axial location are provided. The outer ring has two integral ribs while the inner ring has a cylindrical outer diameter without ribs.

Size range: 80 mm to 2000 mm OD


Cylindrical Roller Radial Bearings - NUP (Two Ribs on Outer Ring, One Fixed Rib and One Loose Rib/Flat Washer on Inner Ring)

Cylindrical Roller Radial Bearings - NUP (Two Ribs on Outer Ring, One Fixed Rib and One Loose Rib/Flat Washer on Inner Ring)

Cylindrical bearing type NUP has a double-ribbed inner ring and a single-ribbed outer ring with an abutting loose rib, which allows the bearing to provide axial location and to carry light thrust loads in both directions. Factors governing radial and thrust load capacities are the same for Types NJ.

Size range: 80 mm to 2000 mm OD


Cylindrical Roller Radial Bearings - NF

Cylindrical Roller Radial Bearings - NF

Cylindrical bearing type NF has single-ribbed outer and double-ribbed inner rings and can support heavy radial loads, as well as light unidirectional thrust loads up to 10 percent of the radial load. The thrust load is transmitted between the diagonally opposed rib faces in a sliding rather than a rolling motion.

Size range: 80 mm to 2000 mm OD


Full Complement Cylindrical Roller Bearing (NCF)

Full Complement Cylindrical Roller Bearing (NCF)

 (37)
  • Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.


Search Full Complement Cylindrical Roller Bearing (NCF) - 37 Items

Two-Row Cylindrical Roller Bearing

Two-Row Cylindrical Roller Bearing

 (57)
  • Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.


Search Two-Row Cylindrical Roller Bearing - 57 Items

Four-Row Cylindrical Roller Bearing

Four-Row Cylindrical Roller Bearing

 (82)
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.


Search Four-Row Cylindrical Roller Bearing - 82 Items

Cylindrical Roller Bearing - HJ Series

Cylindrical Roller Bearing - HJ Series

 (20)
  • Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.


5200, A5200 Cylindrical Roller Bearing - Metric Series - WS

5200, A5200 Cylindrical Roller Bearing - Metric Series

 (13)
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.

<