3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Corrosion Resistant Housed Units

    Corrosion-resistant bearings, made of thermoplastic or stainless steel as well as hygienic-design housings made of blue thermoset and machined stainless steel, and food-grade lubricant help elevate food safety and production uptime with improved reliability. Protection against corrosion and a variety of wet and dry contaminants dramatically improves bearing life.

  • Housed_Unit_Brochure2.jpg

    Timken® ball bearing housed units, which offer easy installation, a multi-seal design and multiple housing styles, provide advanced performance across a wide range of applications and operating conditions.

  • Type E Group

    Timken® Type E mounted tapered roller bearings (housed units) feature industry-leading premium tapered roller bearings, high-performance triple-barrier seals, e-coated housings and locking collars. Timken® tapered roller bearings have the capacity to manage both radial and axial loads and are engineered to provide the greatest durability in the most compact space.

  • Timken-Mounted-Bearing-1367_ThomasNet_Housed-Units

    Cast steel housings with high-performance Timken spherical roller bearings deliver outstanding durability in extreme conditions, withstanding severe shock loads and vibration.
    Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

  • Split Block Family Image (SNT - SAF)

    The customizable design, interchangeable components and reliability of Timken split block spherical roller bearing housed units translate into heavy-duty performance, protecting equipment and improving uptime.

  • Split Block - Cylindrical Roller Bearing - Family Picture

    Split cylindrical roller bearings are essential in applications involving limited access and are highly cost effective where down time due to change-outs results in significant production losses.

    Split cylindrical roller bearings are completely split to the shaft. Installation and inspection times are therefore dramatically less than for solid bearings. Additionally the time saved and costs eliminated by not having to remove ancillary equipment results in even higher potential savings. This product line was formerly known as “Revolvo”

  • SRB Accessory Family Picture

    Mounting accessories including sleeves, nuts and washers.