Batch CAD Cart (0)
  • Cart is empty
  • timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled

    This is by far the most popular method for mounting Timken Split Cylindrical units. These supports are manufactured from high strength, ASTM 48A grade 35 cast iron. This, combined with the robust design, provides a stable, rigid base, allowing the split bearing fitted to give optimum performance.

  • timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

    In applications where bearings need to be mounted against horizontal or vertical faces, Timken Split Cylindrical flange units provide a simple means of achieving this goal. Again, the use of ASTM 48A Grade 35 cast iron ensures a durable unit.

  • timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

    These sliding units can be used to effectively tension conveyor and elevator systems. Both pull and push types are available.

  • timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

    A compact unit commonly used for supporting screw conveyors or similar equipment.

  • timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled