CAD Drawings
-
Mounted Split Cylindrical Roller Bearings
mounted-split-cylindrical-roller-bearings
-
Split Cylindrical Roller Bearing Plummer Blocks
This is by far the most popular method for mounting Timken Split Cylindrical units. These supports are manufactured from high strength, ASTM 48A grade 35 cast iron. This, combined with the robust design, provides a stable, rigid base, allowing the split bearing fitted to give optimum performance.
-
Split Cylindrical Roller Bearing Flange Units
In applications where bearings need to be mounted against horizontal or vertical faces, Timken Split Cylindrical flange units provide a simple means of achieving this goal. Again, the use of ASTM 48A Grade 35 cast iron ensures a durable unit.
-
Split Cylindrical Roller Bearing Take-Up Units
These sliding units can be used to effectively tension conveyor and elevator systems. Both pull and push types are available.
-
Split Cylindrical Roller Bearing Hanger Units
A compact unit commonly used for supporting screw conveyors or similar equipment.
- Bearing Housing for Split Cylindricals