Montage of Timken Bearing Products
Search Catalog 
      GO   
 All Product Types    Power Transmission Products
All Product Types > Power Transmission Products 
 

Power Transmission Products

Click on a Product to view details.

Request Information
Quick-Flex-Elastomeric-Couplings

Quick-Flex Elastomeric Couplings

Quick-Flex Elastomeric Couplings
Durability for the Long Haul

Quick-Flex elastomeric couplings are durable enough to perform in harsh environments, yet need minimal maintenance. This type of coupling is easy to install and requires no lubrication. The insert can be changed without removing the hubs. Thanks to the versatility of the design, elastomeric couplings is direct replacements for most comparable couplings.

Click here to configure your Quick-Flex Elastomeric Coupling.



Rigid Compression Couplings

Rigid Compression Couplings

 (18)
Rigid Compression Couplings
Resists Breakage, Built for Strength and Toughness

The steel design of the rigid compression couplings is ideal for tough applications where strength and affordability are important. The cast steel couplings are an excellent choice for joining two shafts of the same size. This type The kind of coupling is also known as a "rigid clamp style" coupling.

Made from cast steel, castings are first rough machined. A 1/16" spacer is placed between the coupling halves which are bolted together for final boring. The spacer is removed and the result is a compression clamp on the shaft. Choose from standard sizes for shafts 1-7/16" through 5". Custom sizes are available upon request.


<