Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
26 - 50 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Contact Angle

CAD

7303 BJ N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 1866 lbf8300 N N/A 40 º N/A
7303 BJ/CN N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 1866 lbf8300 N N/A 40 º N/A
7204 BTN1 N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1730 lbf7700 N N/A 40 º N/A
7204 BTN1/CN N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1731 lbf7700 N N/A 40 º N/A
7204 BM/CL N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1731 lbf7700 N N/A 40 º N/A
7204 BJ N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1730 lbf7700 N N/A 40 º N/A
7304 BTN1 N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A
7304 BM/CN N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A
7304 BTN1/CN N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A
7304 BTN1/UL N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A
7304 BJ N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A
7205 BTN1 N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2112 lbf9400 N N/A 40 º N/A
7205 BTN1/CN N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2113 lbf9400 N N/A 40 º N/A
7205 BM/CN N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2113 lbf9400 N N/A 40 º N/A
7205 BM/CL N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2113 lbf9400 N N/A 40 º N/A
7205 BJ N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2112 lbf9400 N N/A 40 º N/A
7305 BTN1 N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A
7305 BM/CN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A
7305 BTN1/CN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A
7305 BTN1/UL N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A
7305 BJ N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A
7206 BTN1 N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4607 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A
7206 BM/CN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4608 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A
7206 BTN1/CN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4608 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A
7206 BJ N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4607 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A
26 - 50 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »