Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
26 - 50 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

6200H/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 30000 rpm N/A 22000 rpm N/A
6200H-2RS N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A
6200H-2RS/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A
6200H-ZZ/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A
6200H-2RS/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A
6300H N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 27000 rpm N/A 20000 rpm N/A
6300H/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 27000 rpm N/A 20000 rpm N/A
6300H-2RS N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A
6300H-2RS/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A
6300H-ZZ/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A
6300H-2RS/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A
6001H N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 30000 rpm N/A 23000 rpm N/A
6001H/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 30000 rpm N/A 23000 rpm N/A
6001H-2RS N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A
6001H-2RS/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A
6001H-ZZ/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A
6001H-2RS/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A
6201H N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 26000 rpm N/A 21000 rpm N/A
6201H/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 26000 rpm N/A 21000 rpm N/A
6201H-2RS N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A
6201H-2RS/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A
6201H-ZZ/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A
6201H-2RS/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A
6301H N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 24000 rpm N/A 19000 rpm N/A
6301H/FVSL613 N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 24000 rpm N/A 19000 rpm N/A
26 - 50 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »