Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAATU20A400S | N/A 22220 | N/A 4 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAATU22A110S | N/A 22222 | N/A 110 mm | N/A 9.5 in241.3 mm | N/A 2.13 in54.1 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAATU22A407S | N/A 22222 | N/A 4 7/16 in | N/A 9.5 in241.3 mm | N/A 2.13 in54.1 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAATU22A408S | N/A 22222 | N/A 4 1/2 in | N/A 9.5 in241.3 mm | N/A 2.13 in54.1 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAATU22A115S | N/A 22222 | N/A 115 mm | N/A 9.5 in241.3 mm | N/A 2.13 in54.1 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAATU26A125S | N/A 22226 | N/A 125 mm | N/A 10.25 in260.4 mm | N/A 2.38 in60.5 mm | N/A 2.06 in52.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAATU26A415S | N/A 22226 | N/A 4 15/16 in | N/A 10.25 in260.4 mm | N/A 2.38 in60.5 mm | N/A 2.06 in52.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAATU26A500S | N/A 22226 | N/A 5 in | N/A 10.25 in260.4 mm | N/A 2.38 in60.5 mm | N/A 2.06 in52.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAATU26A130S | N/A 22226 | N/A 130 mm | N/A 10.25 in260.4 mm | N/A 2.38 in60.5 mm | N/A 2.06 in52.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
1 2