151 - 170 of 170 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

12060DU N/A 60 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A
120100DU N/A 100 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A
125100DU N/A 100 mm N/A 130 mm N/A 125 mm N/A 2.5 mm N/A
13060DU N/A 60 mm N/A 135 mm N/A 130 mm N/A 2.5 mm N/A
130100DU N/A 100 mm N/A 135 mm N/A 130 mm N/A 2.5 mm N/A
13560DU N/A 60 mm N/A 140 mm N/A 135 mm N/A 2.5 mm N/A
13580DU N/A 80 mm N/A 140 mm N/A 135 mm N/A 2.5 mm N/A
14060DU N/A 60 mm N/A 145 mm N/A 140 mm N/A 2.5 mm N/A
140100DU N/A 100 mm N/A 145 mm N/A 140 mm N/A 2.5 mm N/A
15060DU N/A 60 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A
15080DU N/A 80 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A
150100DU N/A 100 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A
16080DU N/A 80 mm N/A 165 mm N/A 160 mm N/A 2.5 mm N/A
160100DU N/A 100 mm N/A 165 mm N/A 160 mm N/A 2.5 mm N/A
180100DU N/A 100 mm N/A 185 mm N/A 180 mm N/A 2.5 mm N/A
200100DU N/A 100 mm N/A 205 mm N/A 200 mm N/A 2.5 mm N/A
210100DU N/A 100 mm N/A 215 mm N/A 210 mm N/A 2.5 mm N/A
220100DU N/A 100 mm N/A 225 mm N/A 220 mm N/A 2.5 mm N/A
250100DU N/A 100 mm N/A 255 mm N/A 250 mm N/A 2.5 mm N/A
300100DU N/A 100 mm N/A 305 mm N/A 300 mm N/A 2.5 mm N/A
151 - 170 of 170 | Results Per Page | View | Unit of Measure
« 6 7