Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| PM3550DS | N/A 50 mm | N/A 39 mm | N/A 35 mm | N/A 2 mm |
N/A
|
| PM4020DS | N/A 20 mm | N/A 44 mm | N/A 40 mm | N/A 2 mm |
N/A
|
| PM4030DS | N/A 30 mm | N/A 44 mm | N/A 40 mm | N/A 2 mm |
N/A
|
| PM4040DS | N/A 40 mm | N/A 44 mm | N/A 40 mm | N/A 2 mm |
N/A
|
| PM4050DS | N/A 50 mm | N/A 44 mm | N/A 40 mm | N/A 2 mm |
N/A
|
| PM4530DS | N/A 30 mm | N/A 50 mm | N/A 45 mm | N/A 2.5 mm |
N/A
|
| PM4540DS | N/A 40 mm | N/A 50 mm | N/A 45 mm | N/A 2.5 mm |
N/A
|
| PM4545DS | N/A 45 mm | N/A 50 mm | N/A 45 mm | N/A 2.5 mm |
N/A
|
| PM4550DS | N/A 50 mm | N/A 50 mm | N/A 45 mm | N/A 2.5 mm |
N/A
|
| PM5030DS | N/A 30 mm | N/A 55 mm | N/A 50 mm | N/A 2.5 mm |
N/A
|
| PM5040DS | N/A 40 mm | N/A 55 mm | N/A 50 mm | N/A 2.5 mm |
N/A
|
| PM5050DS | N/A 50 mm | N/A 55 mm | N/A 50 mm | N/A 2.5 mm |
N/A
|
| PM5060DS | N/A 60 mm | N/A 55 mm | N/A 50 mm | N/A 2.5 mm |
N/A
|
| PM5540DS | N/A 40 mm | N/A 60 mm | N/A 55 mm | N/A 2.5 mm |
N/A
|
| PM5550DS | N/A 50 mm | N/A 60 mm | N/A 55 mm | N/A 2.5 mm |
N/A
|
| PM5560DS | N/A 60 mm | N/A 60 mm | N/A 55 mm | N/A 2.5 mm |
N/A
|
| PM5570DS | N/A 70 mm | N/A 60 mm | N/A 55 mm | N/A 2.5 mm |
N/A
|
| PM6040DS | N/A 40 mm | N/A 65 mm | N/A 60 mm | N/A 2.5 mm |
N/A
|
| PM6060DS | N/A 60 mm | N/A 65 mm | N/A 60 mm | N/A 2.5 mm |
N/A
|
| PM6520DS | N/A 30 mm | N/A 70 mm | N/A 65 mm | N/A 2.5 mm |
N/A
|
| PM6540DS | N/A 40 mm | N/A 70 mm | N/A 65 mm | N/A 2.5 mm |
N/A
|
| PM6550DS | N/A 50 mm | N/A 70 mm | N/A 65 mm | N/A 2.5 mm |
N/A
|
| PM6560DS | N/A 70 mm | N/A 70 mm | N/A 65 mm | N/A 2.5 mm |
N/A
|
| PM7030DS | N/A 30 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A
|
| PM7040DS | N/A 40 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A
|