• The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
  • The set screw mounting feature is ideal for reversing load applications.
  • Bearing prelubricated and ready for immediate installation.
  • The wide inner ring provides effective shaft support for a broad range of industrial applications.
  • The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
  • An external steel flinger provides additional protection from contamination.
  • The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
  • UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

CAD

UC209-28 N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A
UC209 N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A
UC210-30 N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A
UC210-31 N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A
UC210 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A
UC210-32 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A
UC211-32 N/A 2 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A
UC211-34 N/A 2.1250 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A
UC211 N/A 55 mm N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A
UC211-35 N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A
UC212-36 N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A
UC212 N/A 60 mm N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A
UC212-38 N/A 2 3/8 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A
UC212-39 N/A 2 7/16 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A
UC213-40 N/A 2 1/2 in N/A 4.724 in120 mm N/A 2.563 in65.1 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A
UC213 N/A 65 mm N/A 4.724 in120 mm N/A 2.563 in65.1 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A
UC214-44 N/A 2 3/4 in N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A
UC214 N/A 70 mm N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A
UC215-47 N/A 2 15/16 in N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A
UC215 N/A 75 mm N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A
UC215-48 N/A 3 in N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A
UC216-50 N/A 3.1250 in N/A 5.512 in140 mm N/A 3.252 in82.6 mm N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A
UC216 N/A 80 mm N/A 5.512 in140 mm N/A 3.252 in82.6 mm N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A
UC217-52 N/A 3 1/4 in N/A 5.906 in150 mm N/A 3.374 in85.7 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A
UC217 N/A 85 mm N/A 5.906 in150 mm N/A 3.374 in85.7 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3