Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
276 - 300 of 1176 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNTD 511-609 - 2309TN1 - TSNG309-209 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Double Lip N/A TSNG309-209 N/A 56300 N/A
FSNTD 511-609 - 1309TN1 - VR309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A V-ring N/A VR309 N/A 38900 N/A
FSNTD 511-609 - 2309TN1 - VR309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A V-ring N/A VR309 N/A 56300 N/A
FSNTD 511-609 - 1309TN1 - LO309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Labyrinth N/A LO309 N/A 38900 N/A
FSNTD 511-609 - 2309TN1 - LO309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Labyrinth N/A LO309 N/A 56300 N/A
SNT 210 - 22210 - LO210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A
SNT 512-610 - 21310 - LO310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A
SNT 512-610 - 22310 - LO310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A
SNT 210 - 22210 - VR210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A
SNT 512-610 - 21310 - VR310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A
SNT 512-610 - 22310 - VR310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A
SNT 210 - 22210 - TA210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A
SNT 512-610 - 21310 - TA310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A
SNT 512-610 - 22310 - TA310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Taconite N/A TA310 N/A 238000 N/A
SNT 210 - 22210 - TSNG310-210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Double Lip N/A TSNG210 N/A 117000 N/A
SNT 512-610 - 21310 - TSNG310-210 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Double Lip N/A TSNG310 N/A 163000 N/A
SNT 512-610 - 22310 - TSNG310-210 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Double Lip N/A TSNG310 N/A 238000 N/A
SNTD 210 - 22210 - LO210 N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A
SNTD 512-610 - 21310 - LO310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A
SNTD 512-610 - 22310 - LO310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A
SNTD 210 - 22210 - VR210 N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A
SNTD 512-610 - 21310 - VR310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A
SNTD 512-610 - 22310 - VR310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A
SNTD 210 - 22210 - TA210 N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A
SNTD 512-610 - 21310 - TA310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A
276 - 300 of 1176 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »