Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNT 218 - 2218TN1 - VR218 | N/A FSNT 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A V-ring | N/A VR218 | N/A 71400 |
N/A
|
| FSNT 218 - 2218TN1 - LO218 | N/A FSNT 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A Labyrinth | N/A LO218 | N/A 71400 |
N/A
|
| SNTD 218 - 2218TN1 - TSNG218 | N/A SNTD 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A Double Lip | N/A TSNG218 | N/A 71400 |
N/A
|
| SNTD 218 - 2218TN1 - VR218 | N/A SNTD 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A V-ring | N/A VR218 | N/A 71400 |
N/A
|
| SNTD 218 - 2218TN1 - LO218 | N/A SNTD 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A Labyrinth | N/A LO218 | N/A 71400 |
N/A
|
| FSNTD 218 - 2218TN1 - TSNG218 | N/A FSNTD 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A Double Lip | N/A TSNG218 | N/A 71400 |
N/A
|
| FSNTD 218 - 2218TN1 - VR218 | N/A FSNTD 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A V-ring | N/A VR218 | N/A 71400 |
N/A
|
| FSNTD 218 - 2218TN1 - LO218 | N/A FSNTD 218 | N/A 90 mm | N/A 100 mm | N/A 2218TN1 | N/A Labyrinth | N/A LO218 | N/A 71400 |
N/A
|
| SNT 522-619 - 22319 - TSNG319 | N/A SNT 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Double Lip | N/A TSNG319 | N/A 694000 |
N/A
|
| SNT 522-619 - 21319 - TSNG319 | N/A SNT 522-619 | N/A 95 mm | N/A 110 mm | N/A 21319 | N/A Double Lip | N/A TSNG319 | N/A |
N/A
|
| SNTD 522-619 - 22319 - TSNG319 | N/A SNTD 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Double Lip | N/A TSNG319 | N/A 694000 |
N/A
|
| SNTD 522-619 - 21319 - TSNG319 | N/A SNTD 522-619 | N/A 95 mm | N/A 110 mm | N/A 21319 | N/A Double Lip | N/A TSNG319 | N/A |
N/A
|
| FSNT 522-619 - 22319 - TSNG319 | N/A FSNT 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Double Lip | N/A TSNG319 | N/A 694000 |
N/A
|
| FSNT 522-619 - 22319 - VR319 | N/A FSNT 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A V-ring | N/A VR319 | N/A 694000 |
N/A
|
| FSNT 522-619 - 22319 - LO319 | N/A FSNT 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Labyrinth | N/A LO319 | N/A 694000 |
N/A
|
| FSNT 522-619 - 22319 - TA319 | N/A FSNT 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Taconite | N/A TA319 | N/A 694000 |
N/A
|
| FSNTD 522-619 - 22319 - TSNG319 | N/A FSNTD 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Double Lip | N/A TSNG319 | N/A 694000 |
N/A
|
| FSNTD 522-619 - 22319 - VR319 | N/A FSNTD 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A V-ring | N/A VR319 | N/A 694000 |
N/A
|
| FSNTD 522-619 - 22319 - LO319 | N/A FSNTD 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Labyrinth | N/A LO319 | N/A 694000 |
N/A
|
| FSNTD 522-619 - 22319 - TA319 | N/A FSNTD 522-619 | N/A 95 mm | N/A 110 mm | N/A 22319 | N/A Taconite | N/A TA319 | N/A 694000 |
N/A
|
| SNT 520-617 - 22220 - LO220 | N/A SNT 520-617 | N/A 100 mm | N/A 115 mm | N/A 22220 | N/A Labyrinth | N/A LO220 | N/A 435000 |
N/A
|
| SNT 520-617 - 23220 - LO220 | N/A SNT 520-617 | N/A 100 mm | N/A 115 mm | N/A 23220 | N/A Labyrinth | N/A LO220 | N/A 554000 |
N/A
|
| SNT 524-620 - 21320 - LO320 | N/A SNT 524-620 | N/A 100 mm | N/A 115 mm | N/A 21320 | N/A Labyrinth | N/A LO320 | N/A |
N/A
|
| SNT 524-620 - 22320 - LO320 | N/A SNT 524-620 | N/A 100 mm | N/A 115 mm | N/A 22320 | N/A Labyrinth | N/A LO320 | N/A 815000 |
N/A
|
| SNT 520-617 - 22220 - VR220 | N/A SNT 520-617 | N/A 100 mm | N/A 115 mm | N/A 22220 | N/A V-ring | N/A VR220 | N/A 435000 |
N/A
|