Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
401 - 425 of 1592 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 511-609 - 2309KTN1 - VR609 N/A SNT 511-609 N/A 40 mm N/A 2309KTN1 N/A V-ring N/A VR609 N/A H2309 N/A 56300 N/A
SNT 510-608 - 1210KTN1 - VR510 N/A SNT 510-608 N/A 45 mm N/A 1210KTN1 N/A V-ring N/A VR510 N/A H210 N/A 23100 N/A
SNT 510-608 - 2210KTN1 - VR510 N/A SNT 510-608 N/A 45 mm N/A 2210KTN1 N/A V-ring N/A VR510 N/A H310 N/A 28800 N/A
SNT 512-610 - 1310KTN1 - VR610 N/A SNT 512-610 N/A 45 mm N/A 1310KTN1 N/A V-ring N/A VR610 N/A H310 N/A 42600 N/A
SNT 512-610 - 2310KTN1 - VR610 N/A SNT 512-610 N/A 45 mm N/A 2310KTN1 N/A V-ring N/A VR610 N/A H2310 N/A 67300 N/A
SNT 511-609 - 1211KTN1 - VR511 N/A SNT 511-609 N/A 50 mm N/A 1211KTN1 N/A V-ring N/A VR511 N/A H211 N/A 27200 N/A
SNT 511-609 - 2211KTN1 - VR511 N/A SNT 511-609 N/A 50 mm N/A 2211KTN1 N/A V-ring N/A VR511 N/A H311 N/A 39500 N/A
SNT 513-611 - 1311KTN1 - VR611 N/A SNT 513-611 N/A 50 mm N/A 1311KTN1 N/A V-ring N/A VR611 N/A H311 N/A 52500 N/A
SNT 513-611 - 2311KTN1 - VR611 N/A SNT 513-611 N/A 50 mm N/A 2311KTN1 N/A V-ring N/A VR611 N/A H2311 N/A 78300 N/A
SNT 512-610 - 1212KTN1 - VR512 N/A SNT 512-610 N/A 55 mm N/A 1212KTN1 N/A V-ring N/A VR512 N/A H212 N/A 30600 N/A
SNT 512-610 - 2212KTN1 - VR512 N/A SNT 512-610 N/A 55 mm N/A 2212KTN1 N/A V-ring N/A VR512 N/A H312 N/A 48600 N/A
SNT 515-612 - 1312KTN1 - VR612 N/A SNT 515-612 N/A 55 mm N/A 1312KTN1 N/A V-ring N/A VR612 N/A H312 N/A 58300 N/A
SNT 515-612 - 2312KTN1 - VR612 N/A SNT 515-612 N/A 55 mm N/A 2312KTN1 N/A V-ring N/A VR612 N/A H2312 N/A 90600 N/A
SNT 513-611 - 1213KTN1 - VR513 N/A SNT 513-611 N/A 60 mm N/A 1213KTN1 N/A V-ring N/A VR513 N/A H213 N/A 31400 N/A
SNT 513-611 - 2213KTN1 - VR513 N/A SNT 513-611 N/A 60 mm N/A 2213KTN1 N/A V-ring N/A VR513 N/A H313 N/A 58900 N/A
SNT 516-613 - 1313KTN1 - VR613 N/A SNT 516-613 N/A 60 mm N/A 1313KTN1 N/A V-ring N/A VR613 N/A H313 N/A 63300 N/A
SNT 516-613 - 2313KTN1 - VR613 N/A SNT 516-613 N/A 60 mm N/A 2313KTN1 N/A V-ring N/A VR613 N/A H2313 N/A 99300 N/A
SNT 515-612 - 2215KTN1 - VR515 N/A SNT 515-612 N/A 65 mm N/A 2215KTN1 N/A V-ring N/A VR515 N/A H315 N/A 44900 N/A
SNT 516-613 - 2216KTN1 - VR516 N/A SNT 516-613 N/A 70 mm N/A 2216KTN1 N/A V-ring N/A VR516 N/A H316 N/A 49700 N/A
SNT 518-615 - 2218KTN1 - VR518 N/A SNT 518-615 N/A 65 mm N/A 2218KTN1 N/A V-ring N/A VR518 N/A H318 N/A 71400 N/A
SNT 505 - 1205KTN1 - LO505 N/A SNT 505 N/A 20 mm N/A 1205KTN1 N/A Labyrinth N/A LO505 N/A H205 N/A 12500 N/A
SNT 505 - 2205KTN1 - LO505 N/A SNT 505 N/A 20 mm N/A 2205KTN1 N/A Labyrinth N/A LO505 N/A H305 N/A 17600 N/A
SNT 506-605 - 1305KTN1 - LO605 N/A SNT 506-605 N/A 20 mm N/A 1305KTN1 N/A Labyrinth N/A LO605 N/A H305 N/A 18600 N/A
SNT 506-605 - 1206KTN1 - LO506 N/A SNT 506-605 N/A 25 mm N/A 1206KTN1 N/A Labyrinth N/A LO506 N/A H206 N/A 16100 N/A
SNT 506-605 - 2206KTN1 - LO506 N/A SNT 506-605 N/A 25 mm N/A 2206KTN1 N/A Labyrinth N/A LO506 N/A H306 N/A 26500 N/A
401 - 425 of 1592 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »