Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
26 - 50 of 1592 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNT 522-619 - 21319K - TSNG619 N/A FSNT 522-619 N/A 85 mm N/A 21319K N/A Double Lip N/A TSNG619 N/A H319 N/A N/A
FSNT 522-619 - 22319K - TSNG619 N/A FSNT 522-619 N/A 85 mm N/A 22319K N/A Double Lip N/A TSNG619 N/A H2319 N/A 694000 N/A
FSNT 520-617 - 22220K - TSNG520 N/A FSNT 520-617 N/A 90 mm N/A 22220K N/A Double Lip N/A TSNG520 N/A H320 N/A 435000 N/A
FSNT 520-617 - 23220K - TSNG520 N/A FSNT 520-617 N/A 90 mm N/A 23220K N/A Double Lip N/A TSNG520 N/A H2320 N/A 554000 N/A
FSNT 524-620 - 21320K - TSNG620 N/A FSNT 524-620 N/A 90 mm N/A 21320K N/A Double Lip N/A TSNG620 N/A H320 N/A N/A
FSNT 524-620 - 22320K - TSNG620 N/A FSNT 524-620 N/A 90 mm N/A 22320K N/A Double Lip N/A TSNG620 N/A H2320 N/A 815000 N/A
FSNT 522-619 - 22222K - TSNG522 N/A FSNT 522-619 N/A 100 mm N/A 22222K N/A Double Lip N/A TSNG522 N/A H322 N/A 555000 N/A
FSNT 522-619 - 23222K - TSNG522 N/A FSNT 522-619 N/A 100 mm N/A 23222K N/A Double Lip N/A TSNG522 N/A H2322 N/A 710000 N/A
FSNT 524-620 - 22224K - TSNG524 N/A FSNT 524-620 N/A 110 mm N/A 22224K N/A Double Lip N/A TSNG524 N/A H3124 N/A 647000 N/A
FSNT 524-620 - 23224K - TSNG524 N/A FSNT 524-620 N/A 110 mm N/A 23224K N/A Double Lip N/A TSNG524 N/A H2324 N/A 824000 N/A
FSNT 526 - 22226K - TSNG526 N/A FSNT 526 N/A 115 mm N/A 22226K N/A Double Lip N/A TSNG526 N/A H3126 N/A 757000 N/A
FSNT 526 - 23226K - TSNG526 N/A FSNT 526 N/A 115 mm N/A 23226K N/A Double Lip N/A TSNG526 N/A H2326 N/A 915000 N/A
FSNT 528 - 22228K - TSNG528 N/A FSNT 528 N/A 125 mm N/A 22228K N/A Double Lip N/A TSNG528 N/A H3128 N/A 863000 N/A
FSNT 528 - 23228K - TSNG528 N/A FSNT 528 N/A 125 mm N/A 23228K N/A Double Lip N/A TSNG528 N/A H2328 N/A 1090000 N/A
FSNT 530 - 22230K - TSNG530 N/A FSNT 530 N/A 135 mm N/A 22230K N/A Double Lip N/A TSNG530 N/A H3130 N/A 1000000 N/A
FSNT 530 - 23230K - TSNG530 N/A FSNT 530 N/A 135 mm N/A 23230K N/A Double Lip N/A TSNG530 N/A H2330 N/A 1270000 N/A
FSNT 532 - 22232K - TSNG532 N/A FSNT 532 N/A 140 mm N/A 22232K N/A Double Lip N/A TSNG532 N/A H3132 N/A 1170000 N/A
FSNT 532 - 23232K - TSNG532 N/A FSNT 532 N/A 140 mm N/A 23232K N/A Double Lip N/A TSNG532 N/A H2332 N/A 1470000 N/A
FSNT 511-609 - 21309K - LO609 N/A FSNT 511-609 N/A 40 mm N/A 21309K N/A Labyrinth N/A LO609 N/A H309 N/A 138000 N/A
FSNT 511-609 - 22309K - LO609 N/A FSNT 511-609 N/A 40 mm N/A 22309K N/A Labyrinth N/A LO609 N/A H2309 N/A 190000 N/A
FSNT 512-610 - 21310K - LO610 N/A FSNT 512-610 N/A 45 mm N/A 21310K N/A Labyrinth N/A LO610 N/A H310 N/A 163000 N/A
FSNT 512-610 - 22310K - LO610 N/A FSNT 512-610 N/A 45 mm N/A 22310K N/A Labyrinth N/A LO610 N/A H2310 N/A 238000 N/A
FSNT 511-609 - 22211K - LO511 N/A FSNT 511-609 N/A 50 mm N/A 22211K N/A Labyrinth N/A LO511 N/A H311 N/A 140000 N/A
FSNT 513-611 - 21311K - LO611 N/A FSNT 513-611 N/A 50 mm N/A 21311K N/A Labyrinth N/A LO611 N/A H311 N/A 188000 N/A
FSNT 513-611 - 22311K - LO611 N/A FSNT 513-611 N/A 50 mm N/A 22311K N/A Labyrinth N/A LO611 N/A H2311 N/A 279000 N/A
26 - 50 of 1592 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »