Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1401 - 1425 of 1592 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 522-619 - 22222K - TSNG522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A Double Lip N/A TSNG522 N/A H322 N/A 555000 N/A
SNT 522-619 - 23222K - TSNG522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A Double Lip N/A TSNG522 N/A H2322 N/A 710000 N/A
SNT 522-619 - 22222K - LO522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A Labyrinth N/A LO522 N/A H322 N/A 555000 N/A
SNT 522-619 - 23222K - LO522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A Labyrinth N/A LO522 N/A H2322 N/A 710000 N/A
SNT 522-619 - 22222K - VR522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A V-ring N/A VR522 N/A H322 N/A 555000 N/A
SNT 522-619 - 23222K - VR522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A V-ring N/A VR522 N/A H2322 N/A 710000 N/A
SNT 522-619 - 22222K - TA522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A
SNT 522-619 - 23222K - TA522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A
SNT 522-619 - 22222K - LO522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 22222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNT 522-619 - 23222K - LO522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 23222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNT 522-619 - 22222K - TA522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 22222K N/A Taconite N/A TA522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNT 522-619 - 23222K - TA522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 23222K N/A Taconite N/A TA522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNTD 522-619 - 22222K - TSNG522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A Double Lip N/A TSNG522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - TSNG522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A Double Lip N/A TSNG522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - LO522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A Labyrinth N/A LO522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - LO522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A Labyrinth N/A LO522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - VR522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A V-ring N/A VR522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - VR522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A V-ring N/A VR522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - TA522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - TA522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - LO522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 22222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNTD 522-619 - 23222K - LO522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 23222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNTD 522-619 - 22222K - TA522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 22222K N/A Taconite N/A TA522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNTD 522-619 - 23222K - TA522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 23222K N/A Taconite N/A TA522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNT 522-619 - 22222K - LO522/ 4 N/A SNT 522-619 N/A 4 in N/A 22222K N/A Labyrinth N/A LO522/ 4 N/A HE322 N/A 555000 N/A
1401 - 1425 of 1592 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »