Timken SNTND Plummer Blocks feature durable ductile-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNTND Plummer Blocks are available in two-bolt mounting configurations. SNTND 3000 Light Series housings are designed for large spherical roller bearings used in light duty applications. Shaft size range: 110 - 150 mm in tapered bore and 120-175 mm in cylindrical bore.
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTND 3032 - 23032 - VR232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 23032 N/A V-ring N/A VR232 N/A 705000 N/A
SNTND 3032 - 23032 - LO232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 23032 N/A Labyrinth N/A LO232 N/A 705000 N/A
SNTND 3032 - 24032 - TSNG232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 24032 N/A Double Lip N/A TSNG232 N/A 914000 N/A
SNTND 3032 - 24032 - VR232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 24032 N/A V-ring N/A VR232 N/A 914000 N/A
SNTND 3032 - 24032 - LO232 N/A SNTND 3032 N/A 160 mm N/A 175 mm N/A 24032 N/A Labyrinth N/A LO232 N/A 914000 N/A
SNTND 3034 - 23034 - LO3034/185 N/A SNTND 3034 N/A 170 mm N/A 185 mm N/A 23034 N/A Labyrinth N/A LO3034/185 N/A 858000 N/A
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2