3526 - 3550 of 4159 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM400BRHKPS N/A 400 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSM400BRHRSS N/A 400 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSM400BXH N/A 400 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSM400BXHATL N/A 400 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSM400BXHFS N/A 400 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSM400BXHHTPS N/A 400 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSM400BXHKPS N/A 400 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSM400BXHRSS N/A 400 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
HSE1600BRH N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1600BRHATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1600BRHFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1600BRHHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1600BRHKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1600BRHRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A
HSE1600BXH N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1600BXHATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1600BXHFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1600BXHHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1600BXHKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
HSE1600BXHRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A
LSE1600BRH N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A 25988 lbf115600 N N/A 460 rpm N/A
LSE1600BRHATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A 25988 lbf115600 N N/A 460 rpm N/A
LSE1600BRHFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A 25988 lbf115600 N N/A 460 rpm N/A
LSE1600BRHHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A 25988 lbf115600 N N/A 460 rpm N/A
LSE1600BRHKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A 25988 lbf115600 N N/A 460 rpm N/A
3526 - 3550 of 4159 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »