Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| QF1890X100MM | N/A QF1890X100MM | N/A 100 mm | N/A 1890 | N/A 28x6.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697120 |
| QF1890X110MM | N/A QF1890X110MM | N/A 110 mm | N/A 1890 | N/A 28x6.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697121 |
| QF1890X110MMU | N/A QF1890X110MMU | N/A 110 mm | N/A 1890 | N/A 28x6.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697122 |
| QF1890X115MM | N/A QF1890X115MM | N/A 115 mm | N/A 1890 | N/A 32x7.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697123 |
| QF1890X120MMU | N/A QF1890X120MMU | N/A 120 mm | N/A 1890 | N/A 32x7.4 | N/A 5.74 in145.8 mm | N/A | N/A 290037311 |
| QF1890X125MM | N/A QF1890X125MM | N/A 125 mm | N/A 1890 | N/A 32x7.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697124 |
| 88345096365 | N/A QF1890X130MM | N/A 130 mm | N/A 1890 | N/A 32x7.4 | N/A 5.74 in145.8 mm | N/A | N/A |
| QF1890X140MM | N/A QF1890X140MM | N/A 140 mm | N/A 1890 | N/A 36x8.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697125 |
| QF1890X140MMU | N/A QF1890X140MMU | N/A 140 mm | N/A 1890 | N/A 36x8.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697126 |
| QF1890X145MMU | N/A QF1890X145MMU | N/A 145 mm | N/A 1890 | N/A 36x8.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697127 |
| QF1890X150MM | N/A QF1890X150MM | N/A 150 mm | N/A 1890 | N/A 36x8.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697128 |
| QF1890X150MMU | N/A QF1890X150MMU | N/A 150 mm | N/A 1890 | N/A 36x8.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697129 |
| QF1890X155MM | N/A QF1890X155MM | N/A 155 mm | N/A 1890 | N/A 40x9.4 | N/A 5.74 in145.8 mm | N/A | N/A 190040898 |
| 88345043015 | N/A QF1890X160MM | N/A 160 mm | N/A 1890 | N/A 40x9.4 | N/A 5.74 in145.8 mm | N/A | N/A |
| QF1890X160MMU | N/A QF1890X160MMU | N/A 160 mm | N/A 1890 | N/A 40x9.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697131 |
| 88345044156 | N/A QF1890X165MM | N/A 165 mm | N/A 1890 | N/A 40x9.4 | N/A 5.74 in145.8 mm | N/A | N/A |
| 88345096366 | N/A QF1890X170MM | N/A 170 mm | N/A 1890 | N/A 40x9.4 | N/A 5.74 in145.8 mm | N/A | N/A |
| QF1890X170MMU | N/A QF1890X170MMU | N/A 170 mm | N/A 1890 | N/A 40x9.4 | N/A 5.74 in145.8 mm | N/A | N/A 101697133 |
| QF1890X622MM | N/A QF1890X622MM | N/A 622 mm | N/A 1890 | N/A | N/A 5.74 in145.8 mm | N/A | N/A 101697178 |
| QF3150X70MM | N/A QF3150X70MM | N/A 70 mm | N/A 3150 | N/A 20X4.9 | N/A 6.18 in157 mm | N/A | N/A 101697401 |
| QF3150X100MM | N/A QF3150X100MM | N/A 100 mm | N/A 3150 | N/A 28x6.4 | N/A 6.18 in157 mm | N/A | N/A 101697364 |
| QF3150X110MMU | N/A QF3150X110MMU | N/A 110 mm | N/A 3150 | N/A 28x6.4 | N/A 6.18 in157 mm | N/A | N/A 101697365 |
| QF3150X130MM | N/A QF3150X130MM | N/A 130 mm | N/A 3150 | N/A 32x7.4 | N/A 6.18 in157 mm | N/A | N/A 101697366 |
| 88345043114 | N/A QF3150X140MM | N/A 140 mm | N/A 3150 | N/A 36x8.4 | N/A 6.18 in157 mm | N/A | N/A |
| 88345043115 | N/A QF3150X140MMU | N/A 140 mm | N/A 3150 | N/A 36x8.4 | N/A 6.18 in157 mm | N/A | N/A |