This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
26 - 50 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X30306M N/A 30 mm1.1811 in N/A 19.000 mm0.7480 in N/A 67700 N15200 lbf N/A 65300 N14700 lbf N/A
X32006X N/A 30 mm1.1811 in N/A 17 mm0.6693 in N/A 46500 N10400 lbf N/A 45300 N10200 lbf N/A
X32206M N/A 30 mm1.1811 in N/A 20.000 mm0.7874 in N/A 64100 N14400 lbf N/A 71900 N16200 lbf N/A
X32306 N/A 30 mm1.1811 in N/A 27.000 mm1.0630 in N/A 104000 N23300 lbf N/A 89800 N20200 lbf N/A
X33206 N/A 30 mm1.1811 in N/A 25.000 mm0.9843 in N/A 87600 N19700 lbf N/A 82200 N18500 lbf N/A
JL68145 N/A 35 mm1.378 in N/A 18.460 mm0.7268 in N/A 45500 N10200 lbf N/A 48700 N11000 lbf N/A
JS-3549A N/A 35 mm1.378 in N/A 23.500 mm0.9252 in N/A 66600 N15000 lbf N/A 84900 N19100 lbf N/A
X30207 N/A 35 mm1.378 in N/A 17 mm0.6693 in N/A 60600 N13600 lbf N/A 63600 N14300 lbf N/A
X30307M N/A 35 mm1.378 in N/A 21.000 mm0.8268 in N/A 87200 N19600 lbf N/A 86100 N19300 lbf N/A
X31307 N/A 35 mm1.378 in N/A 21.000 mm0.8268 in N/A 86300 N19400 lbf N/A 74800 N16800 lbf N/A
X32007X N/A 35 mm1.378 in N/A 18 mm0.7087 in N/A 56500 N12700 lbf N/A 57600 N12900 lbf N/A
X32207 N/A 35 mm1.378 in N/A 23.000 mm0.9055 in N/A 74900 N16800 lbf N/A 82300 N18500 lbf N/A
X32307 N/A 35 mm1.378 in N/A 31.000 mm1.2205 in N/A 116000 N26000 lbf N/A 123000 N27700 lbf N/A
X33207 N/A 35 mm1.378 in N/A 28.000 mm1.1024 in N/A 118000 N26600 lbf N/A 116000 N26200 lbf N/A
X30207M N/A 35 mm1.378 in N/A 17 mm0.6693 in N/A 60600 N13600 lbf N/A 63600 N14300 lbf N/A
JL69345 N/A 38.000 mm1.4961 in N/A 19.000 mm0.7480 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69348 N/A 38.000 mm1.4961 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349 N/A 38.000 mm1.4961 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349A N/A 38.000 mm1.4961 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349AX N/A 38.000 mm1.4961 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349H N/A 38.000 mm1.4961 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349P N/A 38.000 mm1.4961 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
J16154 N/A 39.000 mm1.5354 in N/A 20.638 mm0.8125 in N/A 56600 N12700 lbf N/A 65800 N14800 lbf N/A
JF4049 N/A 40 mm1.5748 in N/A 32.500 mm1.2795 in N/A 162000 N36500 lbf N/A 160000 N35900 lbf N/A
X30208M N/A 40 mm1.5748 in N/A 18 mm0.7087 in N/A 70900 N15900 lbf N/A 74700 N16800 lbf N/A
26 - 50 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »