This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1526 - 1550 of 2507 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

L420449 N/A 4 in101.600 mm N/A 0.8438 in21.433 mm N/A 22000 lbf97800 N N/A 39400 lbf175000 N N/A
L521945 N/A 4 in101.600 mm N/A 0.8438 in21.433 mm N/A 21600 lbf96000 N N/A 39400 lbf175000 N N/A
LL420549 N/A 4 in101.600 mm N/A 0.5938 in15.083 mm N/A 14600 lbf64900 N N/A 23400 lbf104000 N N/A
LM120749 N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 38700 lbf172000 N N/A 65700 lbf292000 N N/A
LM520349 N/A 4 in101.600 mm N/A 0.8550 in21.717 mm N/A 28800 lbf128000 N N/A 43800 lbf195000 N N/A
LM720648 N/A 4 in101.600 mm N/A 1.0000 in25.400 mm N/A 29600 lbf132000 N N/A 45400 lbf202000 N N/A
LM921845 N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 38300 lbf170000 N N/A 49200 lbf219000 N N/A
NA691 N/A 4 in101.600 mm N/A 1.8125 in46.0375 mm N/A N/A N/A
NA780 N/A 4 in101.600 mm N/A 2.0625 in52.3875 mm N/A N/A N/A
NA861 N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A
HH221449NA N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A
NA691SW N/A 4 in101.600 mm N/A 1.8125 in46.0375 mm N/A N/A N/A
689 N/A 4.0625 in103.188 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A
71412 N/A 4.1250 in104.775 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
782 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
786 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
787 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
LL521845 N/A 4.1250 in104.775 mm N/A 0.5938 in15.083 mm N/A 13800 lbf61400 N N/A 24000 lbf107000 N N/A
NA782 N/A 4.1250 in104.775 mm N/A 2.0625 in52.3875 mm N/A N/A N/A
56418 N/A 4 3/16 in106.363 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A
LM121349 N/A 4.2116 in106.975 mm N/A 1.1024 in28.001 mm N/A 38400 lbf171000 N N/A 64100 lbf285000 N N/A
37425 N/A 4 1/4 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
37425N N/A 4 1/4 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
48190 N/A 4 1/4 in107.95 mm N/A 1.3750 in34.925 mm N/A 43200 lbf192000 N N/A 69200 lbf308000 N N/A
56425 N/A 4 1/4 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A
1526 - 1550 of 2507 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »