This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 34479 | N/A 4.7812 in121.442 mm | N/A 0.8600 in21.844 mm |
N/A
|
| 34492 | N/A 4.9250 in125.095 mm | N/A 0.6563 in16.670 mm |
N/A
|
| 34492A | N/A 4.9233 in125.052 mm | N/A 0.6457 in16.401 mm |
N/A
|
| 34500 | N/A 5 in127 mm | N/A 0.7812 in19.842 mm |
N/A
|
| 351687 | N/A 16.8750 in428.625 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 351687V | N/A 16.8750 in428.625 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 352 | N/A 3.5480 in90.119 mm | N/A 0.8586 in21.808 mm |
N/A
|
| 3520 | N/A 3.3125 in84.138 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3520V | N/A 3.3125 in84.138 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3521 | N/A 3.3970 in86.284 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3525 | N/A 3.4375 in87.313 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3526 | N/A 3.4375 in87.313 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 352A | N/A 3.4990 in88.875 mm | N/A 0.8586 in21.808 mm |
N/A
|
| 352X | N/A 3.5433 in90 mm | N/A 0.8586 in21.808 mm |
N/A
|
| 353 | N/A 3.5433 in90 mm | N/A 0.9055 in23 mm |
N/A
|
| 3530 | N/A 3.3125 in84.138 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 35326 | N/A 3.2650 in82.931 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 354 | N/A 3.3465 in85.001 mm | N/A 0.748 in18.999 mm |
N/A
|
| 354A | N/A 3.3465 in85.001 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 354X | N/A 3.3465 in85.001 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 362 | N/A 3.5433 in90 mm | N/A 0.625 in15.875 mm |
N/A
|
| 3620 | N/A 2.4375 in61.913 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 362A | N/A 3.500 in88.9 mm | N/A 0.6501 in16.513 mm |
N/A
|
| 362AC | N/A 3.7402 in95.001 mm | N/A 0.6501 in16.513 mm |
N/A
|
| 362AX | N/A 3.500 in88.9 mm | N/A 0.7751 in19.688 mm |
N/A
|