This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 4320 | N/A 3.4843 in88.501 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 4328 | N/A 3.5450 in90.043 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 432A | N/A 3.7500 in95.250 mm | N/A 0.875 in22.225 mm |
N/A
|
| 432AV | N/A 3.7500 in95.250 mm | N/A 0.875 in22.225 mm |
N/A
|
| 432X | N/A 3.7500 in95.250 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 433 | N/A 3.4843 in88.501 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 43300 | N/A 3 in76.2 mm | N/A 0.6563 in16.670 mm |
N/A
|
| 43312 | N/A 3.125 in79.375 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 43315 | N/A 3.1562 in80.167 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 43326 | N/A 3.2500 in82.550 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 4335 | N/A 3.5625 in90.488 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 433512 | N/A 51.0000 in1295.400 mm | N/A 5.1250 in130.175 mm |
N/A
|
| 435165 | N/A 16.5 in419.1 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 435165V | N/A 16.5 in419.1 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 44348 | N/A 3.4843 in88.501 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 44354 | N/A 3.543 in89.992 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 451212 | N/A 12.1250 in307.975 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 451250 | N/A 12.5000 in317.500 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 452 | N/A 4.25 in107.95 mm | N/A 1.063 in27 mm |
N/A
|
| 4520 | N/A 3.9843 in101.201 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 45220 | N/A 4.125 in104.775 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 45221 | N/A 4.125 in104.775 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 45222 | N/A 4.1875 in106.363 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 452A | N/A 4.25 in107.95 mm | N/A 1.063 in27 mm |
N/A
|
| 453 | N/A 4.25 in107.95 mm | N/A 1.063 in27 mm |
N/A
|