This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 672873 | N/A 28.7460 in730.148 mm | N/A 3.25 in82.55 mm |
N/A
|
| 672A | N/A 6.625 in168.275 mm | N/A 1.375 in34.925 mm |
N/A
|
| 672P | N/A 6.625 in168.275 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 673 | N/A 6.6919 in169.974 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 67320 | N/A 8 in203.2 mm | N/A 1.5 in38.1 mm |
N/A
|
| 67322 | N/A 7.75 in196.850 mm | N/A 1.5 in38.1 mm |
N/A
|
| 67324 | N/A 8 in203.2 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 673X | N/A 6.6929 in170 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 674 | N/A 6.75 in171.450 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 67675 | N/A 6.75 in171.450 mm | N/A 0.9948 in25.268 mm |
N/A
|
| 67720 | N/A 9.7500 in247.650 mm | N/A 1.5 in38.1 mm |
N/A
|
| 67720V | N/A 9.7500 in247.650 mm | N/A 1.5 in38.1 mm |
N/A
|
| 67820 | N/A 10.5 in266.7 mm | N/A 1.5 in38.1 mm |
N/A
|
| 67830 | N/A 11.0236 in279.999 mm | N/A 1.4173 in35.999 mm |
N/A
|
| 67835 | N/A 11.417 in289.992 mm | N/A 1.4173 in35.999 mm |
N/A
|
| 67919 | N/A 11.0000 in279.400 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 67919-SA | N/A 11.0000 in279.400 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 67920 | N/A 11.1250 in282.575 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 67920-SA | N/A 11.1250 in282.575 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 67920V | N/A 11.1250 in282.575 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 680270 | N/A 27.000 in685.8 mm | N/A 1 in25.4 mm |
N/A
|
| 68709 | N/A 7.0856 in179.974 mm | N/A 1 in25.4 mm |
N/A
|
| 68712 | N/A 7.1250 in180.975 mm | N/A 1 in25.4 mm |
N/A
|
| 68712RB | N/A 7.1250 in180.975 mm | N/A 1 in25.4 mm |
N/A
|
| 68726 | N/A 7.2500 in184.15 mm | N/A 1.1406 in28.971 mm |
N/A
|