This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1151 - 1175 of 1864 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM231110 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A
HM231115 N/A 9.5 in241.3 mm N/A 1.75 in44.45 mm N/A
HM234610 N/A 10.5 in266.7 mm N/A 2 in50.8 mm N/A
HM235118 N/A 10.25 in260.350 mm N/A 1.625 in41.275 mm N/A
HM237510 N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A
HM237510A N/A 11.0222 in279.964 mm N/A 1.8750 in47.625 mm N/A
HM237511 N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A
HM237513 N/A 11.4163 in289.974 mm N/A 1.8898 in48.001 mm N/A
HM252310 N/A 16.6250 in422.275 mm N/A 2.6250 in66.675 mm N/A
HM252315 N/A 16.9970 in431.724 mm N/A 2.375 in60.325 mm N/A
HM256810 N/A 16.6250 in422.275 mm N/A 2.5 in63.5 mm N/A
HM258910 N/A 19.7500 in501.650 mm N/A 2.4062 in61.117 mm N/A
HM259010 N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A
HM259010V N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A
HM261010 N/A 18.5000 in469.900 mm N/A 2.8125 in71.438 mm N/A
HM262710 N/A 19.2500 in488.950 mm N/A 2.9375 in74.613 mm N/A
HM262710V N/A 19.2500 in488.950 mm N/A 2.9375 in74.613 mm N/A
HM265010 N/A 20.6250 in523.875 mm N/A 3.125 in79.375 mm N/A
HM265011 N/A 20.7037 in525.874 mm N/A 3.125 in79.375 mm N/A
HM266410 N/A 21.5000 in546.100 mm N/A 3.25 in82.55 mm N/A
HM266413 N/A 21.6515 in549.948 mm N/A 3.25 in82.55 mm N/A
HM266413XX N/A 21.6515 in549.948 mm N/A 3.25 in82.55 mm N/A
HM267110 N/A 23.2500 in590.550 mm N/A 3.25 in82.55 mm N/A
HM321210 N/A 6.75 in171.450 mm N/A 1.5 in38.1 mm N/A
HM515714 N/A 5.5118 in140 mm N/A 1.3125 in33.338 mm N/A
1151 - 1175 of 1864 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »