This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| L68111P | N/A 2.3612 in59.974 mm | N/A 0.4700 in11.938 mm |
N/A
|
| L68116 | N/A 2.5625 in65.088 mm | N/A 0.4700 in11.938 mm |
N/A
|
| L687617X | N/A 48.5039 in1231.999 mm | N/A 5.1181 in130 mm |
N/A
|
| L687619X | N/A 50.0000 in1270.000 mm | N/A 5.1181 in130 mm |
N/A
|
| L713010 | N/A 4 in101.6 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L713012 | N/A 4.0625 in103.188 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L713012V | N/A 4.0625 in103.188 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L724310 | N/A 6.5625 in166.688 mm | N/A 0.75 in19.05 mm |
N/A
|
| L725311 | N/A 6.75 in171.450 mm | N/A 0.7200 in18.288 mm |
N/A
|
| L725311V | N/A 6.75 in171.450 mm | N/A 0.7200 in18.288 mm |
N/A
|
| L730610 | N/A 8 in203.2 mm | N/A 0.8440 in21.438 mm |
N/A
|
| L770510 | N/A 23.0709 in586.001 mm | N/A 1.9685 in50 mm |
N/A
|
| L770810 | N/A 23.5000 in596.900 mm | N/A 2.0625 in52.388 mm |
N/A
|
| L778110 | N/A 27.9375 in709.613 mm | N/A 1.5625 in39.688 mm |
N/A
|
| L812111 | N/A 4.0635 in103.213 mm | N/A 0.472 in11.989 mm |
N/A
|
| L814710 | N/A 4.3125 in109.538 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L814710XX | N/A 4.3125 in109.538 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L826914 | N/A 7.2500 in184.15 mm | N/A 0.7188 in18.258 mm |
N/A
|
| L848810 | N/A 12.7933 in324.950 mm | N/A 1.1023 in27.998 mm |
N/A
|
| L848811 | N/A 12.7933 in324.950 mm | N/A 1.1023 in27.998 mm |
N/A
|
| L848812XX | N/A 12.7933 in324.950 mm | N/A 1.1023 in27.998 mm |
N/A
|
| L853010 | N/A 13.875 in352.425 mm | N/A 0.9375 in23.813 mm |
N/A
|
| L853010W | N/A 13.875 in352.425 mm | N/A 0.9375 in23.813 mm |
N/A
|
| L860010 | N/A 16.3750 in415.925 mm | N/A 1.375 in34.925 mm |
N/A
|
| L860010-SA | N/A 16.3750 in415.925 mm | N/A 1.375 in34.925 mm |
N/A
|