These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
401 - 425 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M252349D-902C2 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 450000 lbf2000000 N N/A 455000 lbf2030000 N N/A
LM654640D / LM654611 N/A 10.7500 in273.050 mm N/A 14.961 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 283000 lbf1260000 N N/A 387000 lbf1720000 N N/A
LM654640D / LM654610 N/A 10.7500 in273.050 mm N/A 14.9960 in380.898 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 283000 lbf1260000 N N/A 387000 lbf1720000 N N/A
89108D / 89150 N/A 10.875 in276.225 mm N/A 15.0000 in381.000 mm N/A 3.5000 in88.900 mm N/A 4.3750 in111.125 mm N/A 181000 lbf806000 N N/A 212000 lbf941000 N N/A
EE275109D / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109DGW / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109DW / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109D / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109DGW / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109DW / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109D / 275160 N/A 10.875 in276.225 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109DGW / 275160 N/A 10.875 in276.225 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE275109DW / 275160 N/A 10.875 in276.225 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A 359000 lbf1600000 N N/A
EE135111DGW / 135155 N/A 11 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 342000 lbf1520000 N N/A 375000 lbf1670000 N N/A
EE135111DW / 135155 N/A 11 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 342000 lbf1520000 N N/A 375000 lbf1670000 N N/A
M652949DW / M652911 N/A 11 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 5.0000 in127 mm N/A 465000 lbf2070000 N N/A 411000 lbf1830000 N N/A
HH255149D-90015 N/A 11 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 1020000 lbf4560000 N N/A 1080000 lbf4820000 N N/A
HH255149D-902A2 N/A 11 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 1020000 lbf4560000 N N/A 1080000 lbf4820000 N N/A
HH255149D-902A3 N/A 11 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 1020000 lbf4560000 N N/A 1080000 lbf4820000 N N/A
EE722112D / 722185 N/A 11 in279.400 mm N/A 18.5000 in469.900 mm N/A 7.25 in184.15 mm N/A 7.4999 in190.497 mm N/A 631000 lbf2810000 N N/A 527000 lbf2350000 N N/A
LM654644D / LM654611 N/A 11.0070 in279.578 mm N/A 14.961 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 283000 lbf1260000 N N/A 387000 lbf1720000 N N/A
EE128114D / 128160 N/A 11.0236 in279.999 mm N/A 16.000 in406.4 mm N/A 8.1250 in206.375 mm N/A 8.125 in206.375 mm N/A 362000 lbf1610000 N N/A 409000 lbf1820000 N N/A
LM654648DW / LM654611 N/A 11.2500 in285.75 mm N/A 14.961 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 283000 lbf1260000 N N/A 387000 lbf1720000 N N/A
M255449D-90054 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 466000 lbf2070000 N N/A 567000 lbf2520000 N N/A
M255449DW-902G2 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 466000 lbf2070000 N N/A 567000 lbf2520000 N N/A
401 - 425 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »