These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
151 - 175 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

42362D / 42590 N/A 3.6250 in92.075 mm N/A 5.9045 in149.974 mm N/A 2.2812 in57.942 mm N/A 2.4999 in63.497 mm N/A 63800 lbf284000 N N/A 54300 lbf241000 N N/A
LM119348D / LM119311 N/A 3 3/4 in95.250 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 2.2499 in57.147 mm N/A 54600 lbf243000 N N/A 51100 lbf227000 N N/A
52387D / 52618P N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52387D / 52618 N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52387D / 52630X N/A 3.8750 in98.425 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52387D / 52638 N/A 3.8750 in98.425 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.4061 in86.515 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52387D / 52639 N/A 3.8750 in98.425 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.5311 in89.690 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52387D / 52637 N/A 3.8750 in98.425 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
779D / 772A N/A 3.8750 in98.425 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 4 in101.6 mm N/A 135000 lbf603000 N N/A 111000 lbf495000 N N/A
779D / 773 N/A 3.8750 in98.425 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 4.0295 in102.349 mm N/A 135000 lbf603000 N N/A 111000 lbf495000 N N/A
688TD / 672A N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.7500 in95.250 mm N/A 3.7499 in95.247 mm N/A 97800 lbf435000 N N/A 86700 lbf386000 N N/A
688TD / 672P N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 97800 lbf435000 N N/A 86700 lbf386000 N N/A
688TD / 673 N/A 3.9453 in100.211 mm N/A 6.6919 in169.974 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 97800 lbf435000 N N/A 86700 lbf386000 N N/A
688TD / 674 N/A 3.9453 in100.211 mm N/A 6.75 in171.450 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 97800 lbf435000 N N/A 86700 lbf386000 N N/A
52400D-90226 N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52400D / 52618P N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52400D / 52630X N/A 4 in101.600 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52400D / 52637 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52400D / 52638 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.4061 in86.515 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
52400D / 52639 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.5311 in89.690 mm N/A 87500 lbf389000 N N/A 77000 lbf343000 N N/A
868D / 852 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 4.625 in117.475 mm N/A 179000 lbf797000 N N/A 142000 lbf630000 N N/A
868D / 854V N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 4.6249 in117.472 mm N/A 179000 lbf797000 N N/A 142000 lbf630000 N N/A
868D / 854X N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 142000 lbf630000 N N/A
782D / 772A N/A 4.1250 in104.775 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 4 in101.6 mm N/A 135000 lbf603000 N N/A 111000 lbf495000 N N/A
782D / 773 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 4.0295 in102.349 mm N/A 135000 lbf603000 N N/A 111000 lbf495000 N N/A
151 - 175 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »