TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| HH234049D | N/A 6 in152.400 mm | N/A 6.7500 in171.450 mm | N/A 259000 lbf1150000 N | N/A 354000 lbf1580000 N |
N/A
|
| HH249949D | N/A 9.7500 in247.650 mm | N/A 8.6250 in219.075 mm | N/A 442000 lbf1960000 N | N/A 846000 lbf3770000 N |
N/A
|
| HH255149D | N/A 11 in279.400 mm | N/A 9.625 in244.475 mm | N/A 588000 lbf2620000 N | N/A 1080000 lbf4820000 N |
N/A
|
| HH258249D | N/A 11 15/16 in303.213 mm | N/A 10.375 in263.525 mm | N/A 645000 lbf2870000 N | N/A 1270000 lbf5650000 N |
N/A
|
| HM237542D | N/A 6 7/8 in174.625 mm | N/A 4.8750 in123.825 mm | N/A 185000 lbf824000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237546D | N/A 7 in177.800 mm | N/A 4.8750 in123.825 mm | N/A 185000 lbf824000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237546DD | N/A 7 in177.800 mm | N/A 6.25 in158.75 mm | N/A 185000 lbf824000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM252340D | N/A 9.8750 in250.825 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252340DW | N/A 9.8750 in250.825 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252343D | N/A 10 in254 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252347D | N/A 10.2500 in260.350 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252348D | N/A 10.2500 in260.350 mm | N/A 6.0000 in152.400 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252348DW | N/A 10.2500 in260.350 mm | N/A 6.0000 in152.400 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252349D | N/A 10.2500 in260.350 mm | N/A 6.0000 in152.400 mm | N/A 348000 lbf1550000 N | N/A 475000 lbf2110000 N |
N/A
|
| HM256847DWH | N/A 11.3750 in288.925 mm | N/A 5.9375 in150.813 mm | N/A 321000 lbf1430000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM256848DWH | N/A 11.7500 in298.450 mm | N/A 5.9375 in150.813 mm | N/A 321000 lbf1430000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM256849D | N/A 11.8125 in300.038 mm | N/A 5.9375 in150.813 mm | N/A 292000 lbf1300000 N | N/A 622000 lbf2770000 N |
N/A
|
| HM256849DA | N/A 11.8125 in300.038 mm | N/A 5.9375 in150.813 mm | N/A 292000 lbf1300000 N | N/A 622000 lbf2770000 N |
N/A
|
| HM256849DW | N/A 11.8125 in300.038 mm | N/A 5.9375 in150.813 mm | N/A 292000 lbf1300000 N | N/A 622000 lbf2770000 N |
N/A
|
| HM259047DW | N/A 12 1/2 in317.500 mm | N/A 6.25 in158.75 mm | N/A 347000 lbf1540000 N | N/A 628000 lbf2790000 N |
N/A
|
| HM259049D | N/A 12 1/2 in317.500 mm | N/A 6.25 in158.75 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DH | N/A 12 1/2 in317.500 mm | N/A 6.25 in158.75 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DV | N/A 12 1/2 in317.500 mm | N/A 6.25 in158.75 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DW | N/A 12 1/2 in317.500 mm | N/A 6.25 in158.75 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM261049DW | N/A 13.1250 in333.375 mm | N/A 6.5625 in166.688 mm | N/A 360000 lbf1600000 N | N/A 777000 lbf3460000 N |
N/A
|