Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1901 - 1925 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

861-90016 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
861-90018 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
861-90022 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
861-90023 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
861-90080 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
861-902A1 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
HH221449-90032 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221449-90033 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221449-90034 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221449-90025 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221449-90026 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221449-90027 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221449-90028 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221449-903B2 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
98400-902A2 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400 / 98789DC N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90079 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-902A5 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90070 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90032 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90033 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90040 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90056 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90057 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
98400-90036 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A
1901 - 1925 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »