Designed for environments where severe contamination is present, such as agricultural tillage equipment.
One-piece Tri-Ply seals:
For speeds in excess of 500 RPM, consult your Timken representative.
One-piece Tri-Ply seals:
- Incorporate a highly effective design molded to an exterior shroud cap.
- Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
- Standard on certain sizes
- Shroud cap nests closely with the outside seal
- Helps protect the rubber seal members from fiber wrap warpage and abrasion
- Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
For speeds in excess of 500 RPM, consult your Timken representative.
1 2
Clear
Filter
Shaft d (mm)
Shaft d (in)
O.D. (D) (mm)
O.D. (D) (in)
Outer Ring Width (C) (mm)
Outer Ring Width (C) (in)
Width (B) (mm)
Width (B) (in)
Static Radial Load Rating (C0) (N)
Static Radial Load Rating (C0) (lbf)
Extended Dynamic Load Rating (Ce) (N)
Extended Dynamic Load Rating (Ce) (lbf)
Part Number |
Bore Shape |
Shaft d |
O.D. (D) |
Outer Ring Width (C) |
Width (B) |
Static Radial Load Rating (C0) |
Extended Dynamic Load Rating (Ce) |
CAD |
|---|---|---|---|---|---|---|---|---|
| GW216PP2 | N/A SQUARE BORE | N/A 57 mm2.25 in | N/A 140 mm5.51 in | N/A 30 mm1.18 in | N/A 64 mm2.50 in | N/A 54000 N12200 lbf | N/A 81000 N18300 lbf |
N/A
|
| GW226PPB2 | N/A SQUARE BORE | N/A 57 mm2.25 in | N/A 140 mm5.51 in | N/A 30 mm1.18 in | N/A 64 mm2.50 in | N/A 54000 N12200 lbf | N/A 81000 N18300 lbf |
N/A
|
1 2