- The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
- The set screw mounting feature is ideal for reversing load applications.
- Bearing prelubricated and ready for immediate installation.
- The wide inner ring provides effective shaft support for a broad range of industrial applications.
- The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
- An external steel flinger provides additional protection from contamination.
- The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
- UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| UC209-28 | N/A 1 3/4 in | N/A 3.3460 in85 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC209 | N/A 45 mm | N/A 3.3460 in85 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC210-30 | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210-31 | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210 | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210-32 | N/A 2 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC211-32 | N/A 2 in | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211-34 | N/A 2.1250 in | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211 | N/A 55 mm | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211-35 | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC212-36 | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212 | N/A 60 mm | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212-38 | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212-39 | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC213-40 | N/A 2 1/2 in | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N |
N/A
|
| UC213 | N/A 65 mm | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N |
N/A
|
| UC214-44 | N/A 2 3/4 in | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 9914 lbf44100 N | N/A 13983 lbf62200 N |
N/A
|
| UC214 | N/A 70 mm | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 9914 lbf44100 N | N/A 13983 lbf62200 N |
N/A
|
| UC215-47 | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC215 | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC215-48 | N/A 3 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC216-50 | N/A 3.1250 in | N/A 5.512 in140 mm | N/A 3.252 in82.6 mm | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N |
N/A
|
| UC216 | N/A 80 mm | N/A 5.512 in140 mm | N/A 3.252 in82.6 mm | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N |
N/A
|
| UC217-52 | N/A 3 1/4 in | N/A 5.906 in150 mm | N/A 3.374 in85.7 mm | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N |
N/A
|
| UC217 | N/A 85 mm | N/A 5.906 in150 mm | N/A 3.374 in85.7 mm | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N |
N/A
|