Montage of Timken Bearing Products
Search Catalog 
      GO   
 All Product Types    Spherical Roller Bearing Solid-Block Housed Units
All Product Types > Housed Unit Bearings > Spherical Roller Bearing Solid-Block Housed Units > Timken Part Number QATU18A307S  
    Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Request Information

Timken Part Number QATU18A307S, Single Concentric



    Download PDF Download PDF  
    Email Email This Page  
    Save To Favorites Save To Favorites
  


Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Note: Some products have both imperial and metric dimensions. Selecting “Metric” below will hide the imperial dimensions. Selecting “Both” will display all dimensions.



Unit of Measure: Imperial | Metric | Both 

Specifications · Dimensions · Radial and Thrust Factors · Eng Seal Speed · Eng Bearing Attributes · Eng Internal Radial Clearance

Specifications

Engineering Group

Mounted Bearing

Bearing Number

22218

Shaft Size

3-7/16 in

Shaft Size Type

Imperial

Weight

44.000 lb

Locking Style

Single Concentric

Full Timken Part Number

QATU18A307S
QATU18A307SB
QATU18A307SC
QATU18A307SEB
QATU18A307SEC
QATU18A307SEM
QATU18A307SEN
QATU18A307SEO
QATU18A307SET
QATU18A307SM
QATU18A307SN
QATU18A307SO
QATU18A307ST


Dimensions

Dimension A

3.6300 in

Dimension C

1.00 in

Dimension D

7.630 in

Dimension E

6.8100 in

Dimension F

1.810 in

Dimension G

1.880 in

Dimension J

4.8800 in

Dimension KA

1.44 in

Dimension L

10.1200 in

Dimension M

2.59 in

Dimension N

4.22 in

Dimension P

6.25 in

Dimension S

1.81 in


Radial and Thrust Factors

C - Dynamic Load (Basic)

79700 lb
355 kN

C0 - Dynamic Load (Static)

87200 lb
388 kN

e - Geometry Factor

0.23

Y1 - Geometry Factor

2.9

Y2 - Geometry Factor

4.31


Eng Seal Speed

Oil Lubrication - M/N Seal

1400 rpm

Oil Lubrication - T Seal

2400 rpm

Oil Lubrication - B/C/O Seal

1000 rpm

Grease Lubrication - M/N Seal

1400 rpm

Grease Lubrication - T Seal

2000 rpm

Grease Lubrication - B/C/O Seal

1000 rpm


Eng Bearing Attributes

Float

0.083 in
2.108 mm

Shaft Tolerance

0.003 in
0.076 mm


Eng Internal Radial Clearance

Eng Internal Radial Clearance - Min

0.0024

Eng Internal Radial Clearance - Max

0.0039

Pre Install Clearance Min

0.060 mm

Pre Install Clearance Max

0.100 mm



 DOWNLOADS 

 width= Eng Seal Temperatures
(JPG, 26KB)

 width= Eng Mounted Bearing Load Ratings
(JPG, 31KB)

 width= QATU18A307S.dxf

 width= QATU18A307S.igs

 width= QATU Series IPart.ipt


 Bearing Life Calculator 


Bearing-life-wizard

Bearing Life Calculator

Request Information
<