Montage of Timken Bearing Products
Search Catalog 
      GO   
 All Product Types    Spherical Roller Bearing Solid-Block Housed Units
All Product Types > Housed Unit Bearings > Spherical Roller Bearing Solid-Block Housed Units > Timken Part Number QMTU15J211S  
    Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Request Information

Timken Part Number QMTU15J211S, Eccentric




Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Note: Some products have both imperial and metric dimensions. Selecting “Metric” below will hide the imperial dimensions. Selecting “Both” will display all dimensions.



Unit of Measure: Imperial | Metric | Both 

Specifications · Dimensions · Radial and Thrust Factors · Eng Seal Speed · Eng Bearing Attributes · Eng Internal Radial Clearance

Specifications

Engineering Group

Mounted Bearing

Bearing Number

22215

Shaft Size

2-11/16 in

Shaft Size Type

Imperial

Weight

35.000 lb

Locking Style

Eccentric

Full Timken Part Number

QMTU15J211S
QMTU15J211SB
QMTU15J211SC
QMTU15J211SEB
QMTU15J211SEC
QMTU15J211SEM
QMTU15J211SEN
QMTU15J211SEO
QMTU15J211SET
QMTU15J211SM
QMTU15J211SN
QMTU15J211SO
QMTU15J211ST


Dimensions

Dimension A

3.0000 in

Dimension C

1.00 in

Dimension D

6.750 in

Dimension E

5.9400 in

Dimension F

1.560 in

Dimension G

1.560 in

Dimension J

4.2500 in

Dimension K

1.25 in

Dimension L

8.6500 in

Dimension M

2.37 in

Dimension N

3.82 in

Dimension P

4.75 in

Dimension S

1.81 in


Radial and Thrust Factors

C - Dynamic Load (Basic)

49900 lb
222 kN

C0 - Dynamic Load (Static)

54100 lb
240 kN

e - Geometry Factor

0.22

Y1 - Geometry Factor

3.01

Y2 - Geometry Factor

4.48


Eng Seal Speed

Oil Lubrication - M/N Seal

1600 rpm

Oil Lubrication - T Seal

2900 rpm

Oil Lubrication - B/C/O Seal

1300 rpm

Grease Lubrication - M/N Seal

1600 rpm

Grease Lubrication - T Seal

2400 rpm

Grease Lubrication - B/C/O Seal

1300 rpm


Eng Bearing Attributes

Float

0.083 in
2.108 mm

Shaft Tolerance

0.002 in
0.051 mm


Eng Internal Radial Clearance

Eng Internal Radial Clearance - Min

0.0020

Eng Internal Radial Clearance - Max

0.0031

Pre Install Clearance Min

0.050 mm

Pre Install Clearance Max

0.080 mm



 DOWNLOADS 

 width= Eng Seal Temperatures
(JPG, 26KB)

 width= Eng Mounted Bearing Load Ratings
(JPG, 32KB)

 width= QMTU Series IPart.ipt

 width= QMTU15J211S.dxf

 width= QMTU15J211S.igs


 Bearing Life Calculator 


Bearing-life-wizard

Bearing Life Calculator

Request Information
<