3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 3.2 Kg7 lb

Tapered Bore

N/A N

Dimensions

d - Bore

N/A 100 mm3.9370 in

D - Outer Diameter

N/A 150 mm5.9055 in

C - Inner Ring Width

N/A 50 mm1.9685 in

B - Outer Ring Width

N/A 50 mm1.9685 in

DUR - Diameter Under Roller

N/A 112.800 mm4.4409 in

F - Float

N/A 6.000 mm0.2362 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 575000 N129000 lbf
C - Dynamic Radial Rating1 N/A 349000 N78600 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.300 mm0.051 in
r - Outer Ring "To Clear" Radius3 N/A 1.300 mm0.051 in

da - Inner Ring Backing Diameter

N/A 111.000 mm4.370 in

Da - Outer Ring Backing Diameter

N/A 139.500 mm5.492 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.