3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 5.1 Kg11.3 lb

Tapered Bore

N/A N

Dimensions

d - Bore

N/A 110 mm4.3307 in

D - Outer Diameter

N/A 170 mm6.6929 in

C - Inner Ring Width

N/A 60 mm2.3622 in

B - Outer Ring Width

N/A 60 mm2.3622 in

DUR - Diameter Under Roller

N/A 125.400 mm4.9370 in

F - Float

N/A 6.000 mm0.2362 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 810000 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 1.800 mm0.071 in
r - Outer Ring "To Clear" Radius2 N/A 1.800 mm0.071 in

da - Inner Ring Backing Diameter

N/A 123.500 mm4.862 in

Da - Outer Ring Backing Diameter

N/A 157.000 mm6.181 in
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.