Batch CAD Cart (0)
  • Cart is empty
F Type Flex Hubs with Keyway - Inch (Imperial) Bores

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A F 3 HUB 3" 3/4X3/8KW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 22.15 lb

Dimensional Data

Bore Size 

N/A 3 in

Size

N/A 3

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Keyway Size (W x D)

N/A 3/4 x 3/8 in

Length thru Bore

N/A 3.590 in

Depth

N/A 3.590 in91.19 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.000 in107 mm

Dimension HD

N/A 5.630 in143.00 mm

Cubic inches

N/A 113.79187 in³

Performance Data

Nominal Torque

N/A 94500 in·lb10700 N·m

Max Speed (Unbalanced)

N/A 4000 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.