Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 2 11/16 in68.26 mm
L1 N/A 78.00 mm

C

N/A 17.0 mm

G

N/A M80x2

D3

N/A 105 mm

Locknut

N/A KM16

Lockwasher and Lockplates

N/A MB16

Appropriate Hydraulic Nut

N/A HMV16
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)