RELATED PRODUCTS
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 2 1/4 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GY…KRRB |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 110 mm4.331 in |
Inner Ring Width B |
N/A 65.07 mm2.5620 in |
Outside Ring Width C |
N/A 27 mm1.063 in |
Radius r |
N/A 0.6 mm0.024 in |
Center of Bearing from End S |
N/A 25.4 mm1 in |
Dimension S1 |
N/A 39.67 mm1.562 in |
Dimension F |
N/A 76.48 mm3.011 in |
Dimension J |
N/A 10 mm0.394 in |
Dimension M |
N/A 5.13 mm0.202 in |
Set Screw Size |
N/A M10 x 1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |