Description |
N/A SLD 1500 MM 400X495 |
Coupling Size |
N/A SLD1500 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 105.82 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Releasing |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 36 |
Shaft Size |
N/A 400 x 495 mm |
Hub Outside Diameter (Dimension d) |
N/A 15.748 in400.00 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0055 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 19.488 in495.00 mm |
Tolerance of Hub Bore (T2) |
N/A +0 -0.0055 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 3.543 in90.00 mm |
Locking Screw Size (Dimension T) |
N/A M22 |
Contact Length (Dimension l) |
N/A 3.307 in84.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 4.409 in111.99 mm |
Cubic inches |
N/A 1674.45947 in³42531.27061 mm³ |
Max. Transmissible Axial Force |
N/A 410276.00 lbf |
Max. Transmissible Torque |
N/A 269210.00 ft·lb |
Screw Tightening Torque |
N/A 583.00 ft·lb |
Pressure on The Hub |
N/A 17405.00 psi |
Pressure on The Shaft |
N/A 20885.00 psi |
Features |
N/A
Versus Traditional Keyed Connections
|