Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric Locknut
All Product Types > Housed Unit Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric Locknut > Timken Part Number KM 02  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Timken Part Number KM 02, Metric Locknut



No. KM00 - KM40 also available for 304 stainless steel.



Unit of Measure: Imperial Metric Both


Specifications

Thread D11

M15x1.0

D3

25 mm

D4

21 mm

Bn

5 mm

s

4.0 mm

T

2.0 mm

D6

15.5 mm

Lockwasher

MB 02

Assembly Weight

0.010 Kg
1 Means metric thread and the digits are major diameter of thread and pitch.
Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.


 DOWNLOADS 

Metric Accessories Index
(PDF, 77KB)

Metric Accessories Prefixes and Suffixes
(PDF, 33KB)

Nomenclature
(PDF, 41KB)


<