Montage of Timken Bearing Products
Search Catalog 
      GO   
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
All Product Types > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > Timken Part Number 33262 - 33462D  
    Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Request Information

Timken Part Number 33262 - 33462D, Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial



Tapered Roller Bearings - TDO (Tapered Double Outer)

larger image
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.


Unit of Measure: Imperial | Metric | Both 

Specifications · Dimensions · Abutment and Fillet Dimensions · Basic Load Ratings · Factors

Specifications

Series

33000

Cone Part Number

33262

Cup Part Number

33462D

Design Units

Imperial

Bearing Weight

6.43 lb
2.915 Kg

Cage Type

Stamped Steel


Dimensions

D - Cup Outer Diameter

4.6250 in
117.475 mm

d - Cone Bore

2.6250 in
66.675 mm

B - Cone Width

1.1875 in
30.163 mm

C - Double Cup Width

2.1250 in
53.975 mm

T - Bearing Width across Cones

2.6249 in
66.672 mm

Z - Number of Rollers Per Row

23

Ka - Locking Pin Diameter

N/A

Kb - Locking Pin Depth

N/A


Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1

0.140 in
3.600 mm

r - Cup Frontface "To Clear" Radius2

0.03 in
0.8 mm

db - Cone Backface Backing Diameter

3.19 in
81.00 mm

Da - Cup Frontface Backing Diameter

4.45 in
112.01 mm

Aa - Cage-Cone Backface Clearance

0.09 in
2.30 mm
1 These maximum fillet radii will be cleared by the bearing corners.
2 These maximum fillet radii will be cleared by the bearing corners.


Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)1

8060 lbf
35900 N

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)2

54200 lbf
241000 N

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)3

14000 lbf
62400 N

Ca90 - Dynamic Thrust Rating (90 million revolutions)4

6020 lbf
26800 N
1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.


Factors

K - Factor1

1.34

e - ISO Factor2

0.95

Y1 - ISO Factor3

0.71
1.06

Y2 - ISO Factor4

 Question? 
1.06

G1 - Heat Generation Factor (Roller-Raceway)5

84.2

G2 - Heat Generation Factor (Rib-Roller End)

25.9

Cg - Geometry Factor6

0.116
1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
6 Geometry constant for Lubrication Life Adjustment Factor a3l.


 VIEW CAD DRAWING 



  · 3D


  · 2D Sectional View


  · 2D Drawing


 DOWNLOADS 

 width= Bearing Life Calculation Tool

 width= Bearing Dimensional Tolerances

 width= Tools and Guides for Engineers


Request Information
<