Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-6Z = Zerk Type Fitting MM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MM-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-8T.
51 - 80 of 80 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-14 N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 2.000 in N/A 7/8-14 N/A 18,476 lbs N/A CAD Icon (for items table)
MB-14 N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 2.000 in N/A 7/8-14 N/A 18,476 lbs N/A CAD Icon (for items table)
MM-14F N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-14F N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-14Z N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-14Z N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-14-1 N/A Right Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 22,843 lbs N/A CAD Icon (for items table)
MB-14-1 N/A Left Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 22,843 lbs N/A CAD Icon (for items table)
MM-14F-1 N/A Right Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-14F-1 N/A Left Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-14Z-1 N/A Right Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-14Z-1 N/A Left Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-16 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16F N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16F N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16Z N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16Z N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16-1 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16-1 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16F-1 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16F-1 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16Z-1 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16Z-1 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16-2 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16-2 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16F-2 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16F-2 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MM-16Z-2 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A CAD Icon (for items table)
MB-16Z-2 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A CAD Icon (for items table)
51 - 80 of 80 | Results Per Page | View | Unit of Measure
1 2