• Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-6Z = Zerk Type Fitting MW-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-8T.
26 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MG-6Z N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 3/8-24 N/A Consult Engineering Department N/A
MW-7 N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A 4,218 lbs N/A
MG-7 N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A 4,218 lbs N/A
MW-7F N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A Consult Engineering Department N/A
MG-7F N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A Consult Engineering Department N/A
MW-7Z N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A Consult Engineering Department N/A
MG-7Z N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A Consult Engineering Department N/A
MW-8 N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A 6,660 lbs N/A
MG-8 N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A 6,660 lbs N/A
MW-8F N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A Consult Engineering Department N/A
MG-8F N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A Consult Engineering Department N/A
MW-8Z N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A Consult Engineering Department N/A
MG-8Z N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A Consult Engineering Department N/A
MW-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A 7,364 lbs N/A
MG-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A 7,364 lbs N/A
MW-10F N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A Consult Engineering Department N/A
MG-10F N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A Consult Engineering Department N/A
MW-10Z N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A Consult Engineering Department N/A
MG-10Z N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A Consult Engineering Department N/A
MW-12 N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 11,518 lbs N/A
MG-12 N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 11,518 lbs N/A
MW-12F N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A
MG-12F N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A
MW-12Z N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A
MG-12Z N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A
26 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4