3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Timken Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

CAD

N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 40 º N/A 2580 N580 lbf N/A 5650 N1270 lbf N/A Molded N/A CAD
N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 40 º N/A 2580 N580 lbf N/A 5650 N1270 lbf N/A Molded N/A CAD
N/A 12 mm0.4724 in N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 º N/A 3700 N832 lbf N/A 7400 N1663 lbf N/A Molded N/A CAD
N/A 12 mm0.4724 in N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 º N/A 3700 N832 lbf N/A 7400 N1663 lbf N/A Molded N/A CAD
N/A 12 mm0.4724 in N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 40 º N/A 5000 N1124 lbf N/A 10500 N2360 lbf N/A Molded N/A CAD
N/A 15 mm0.5906 in N/A 35 mm1.3780 in N/A 11 mm0.4331 in N/A 40 º N/A 4300 N966 lbf N/A 7900 N1775 lbf N/A Molded N/A CAD
N/A 15 mm0.5906 in N/A 35 mm1.3780 in N/A 11 mm0.4331 in N/A 40 º N/A 4300 N966 lbf N/A 7900 N1776 lbf N/A Molded N/A CAD
N/A 15 mm0.5906 in N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A CAD
N/A 15 mm0.5906 in N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A CAD
N/A 17 mm0.6693 in N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 40 º N/A 5500 N1236 lbf N/A 9900 N2225 lbf N/A Molded N/A CAD
N/A 17 mm0.6693 in N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 40 º N/A 5500 N1236 lbf N/A 9900 N2225 lbf N/A Molded N/A CAD
N/A 17 mm0.6693 in N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 40 º N/A 5500 N1236 lbf N/A 9900 N2225 lbf N/A Machined N/A CAD
N/A 17 mm0.6693 in N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A CAD
N/A 17 mm0.6693 in N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A CAD
N/A 17 mm0.6693 in N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A CAD
N/A 20 mm0.7874 in N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 7700 N1730 lbf N/A 13300 N2989 lbf N/A Molded N/A CAD
N/A 20 mm0.7874 in N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 7700 N1731 lbf N/A 13300 N2989 lbf N/A Molded N/A CAD
N/A 20 mm0.7874 in N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 7700 N1731 lbf N/A 13300 N2989 lbf N/A Machined N/A CAD
N/A 20 mm0.7874 in N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A CAD
N/A 20 mm0.7874 in N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Machined N/A CAD
N/A 20 mm0.7874 in N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A CAD
N/A 20 mm0.7874 in N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A CAD
N/A 25 mm0.9843 in N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2112 lbf N/A 14800 N3326 lbf N/A Molded N/A CAD
N/A 25 mm0.9843 in N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2113 lbf N/A 14800 N3326 lbf N/A Molded N/A CAD
N/A 25 mm0.9843 in N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2113 lbf N/A 14800 N3326 lbf N/A Machined N/A CAD
1 - 25 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »