- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- AL Type (Aluminum Jaw) ComponentsAL Type (Aluminum Jaw) Components
- AL Type Hubs with Keyway - Metric BoresAL Type Hubs with Keyway - Metric Bores
- View Items
AL Type Hubs with Keyway - Metric Bores
AL Type Hubs with Keyway - Metric Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
---|---|---|---|---|---|---|
![]() | ||||||
68514448347 | Description N/A AL095 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1 in25.4 mm |
68514447013 | Description N/A AL095 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1 in25.4 mm |
68514476546 | Description N/A AL095 HUB 28MM *6X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 3.3 | Length thru Bore N/A 1 in25.4 mm |
68514445736 | Description N/A AL095 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1 in25.4 mm |
68514465469 | Description N/A AL095 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1 in25.4 mm |
68514447015 | Description N/A AL095 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1 in25.4 mm |
68514476545 | Description N/A AL095 HUB 20MM 5.5X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5.5 x 2.8 | Length thru Bore N/A 1 in25.4 mm |
68514458624 | Description N/A AL099 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.030 in26.16 mm |
68514458625 | Description N/A AL099 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.030 in26.16 mm |
68514449634 | Description N/A AL099 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.030 in26.16 mm |
68514458626 | Description N/A AL099 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.030 in26.16 mm |
68514449709 | Description N/A AL099 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.030 in26.16 mm |
68514458627 | Description N/A AL099 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.030 in26.16 mm |
68514452048 | Description N/A AL099 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A AL099 | Hub Style N/A 2 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.030 in26.16 mm |
68514476390 | Description N/A AL100 HUB 15MM 5X2.3MM KW 2SS | Bore Size N/A 15 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514449629 | Description N/A AL100 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514445012 | Description N/A AL100 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514459164 | Description N/A AL100 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 5 x 2.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514447253 | Description N/A AL100 HUB 19MM 6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.370 in34.80 mm |
68514449630 | Description N/A AL100 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 6 x 2.8 | Length thru Bore N/A 1.370 in34.80 mm |
68514444058 | Description N/A AL100 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514455687 | Description N/A AL100 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514476391 | Description N/A AL100 HUB 25MM 8X3.3MM KW 2SS | Bore Size N/A 25.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514447393 | Description N/A AL100 HUB 28MM 8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |
68514458266 | Description N/A AL100 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A AL100 | Hub Style N/A 1 | Keyway Size (W x D) N/A 8 x 3.3 | Length thru Bore N/A 1.370 in34.80 mm |