Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5218WDBR | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 52.37 mm2.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313W | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313K | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5313WBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313WGBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5411W | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.511 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162400 N36500 lbf | Ce - Dynamic Radial Rating N/A 218000 N49000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314W | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314K | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5314KG | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5314WBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314WGBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5219 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 55.58 mm2.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 235000 N53000 lbf | Ce - Dynamic Radial Rating N/A 244000 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5412W | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9050 in | C - Ring Width N/A 66.675 mm2.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195700 N44000 lbf | Ce - Dynamic Radial Rating N/A 244700 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5412WBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9050 in | C - Ring Width N/A 66.675 mm2.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195700 N44000 lbf | Ce - Dynamic Radial Rating N/A 244700 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5220W | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 60.32 mm2.3750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 253000 N57000 lbf | Ce - Dynamic Radial Rating N/A 259000 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5220WBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 60.32 mm2.3750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 253000 N57000 lbf | Ce - Dynamic Radial Rating N/A 259000 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5413 | d - Bore N/A 65 mm | D - Outer Diameter N/A 160 mm6.299 in | C - Ring Width N/A 71.4375 mm2.8125 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 226900 N51000 lbf | Ce - Dynamic Radial Rating N/A 260200 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Stayrod | CAD N/A |
5315W | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5315K | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5315WBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5316W | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 68.28 mm2.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 248000 N56000 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5316WBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 68.28 mm2.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 248000 N56000 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5414W | d - Bore N/A 70 mm | D - Outer Diameter N/A 180 mm7.0860 in | C - Ring Width N/A 79.375 mm3.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 244700 N55000 lbf | Ce - Dynamic Radial Rating N/A 291400 N65500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5414WBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 180 mm7.0860 in | C - Ring Width N/A 79.375 mm3.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 244700 N55000 lbf | Ce - Dynamic Radial Rating N/A 291400 N65500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5317W | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 279000 N63000 lbf | Ce - Dynamic Radial Rating N/A 308000 N69500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |