Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5201KD | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5201KDD | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5200K | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | C - Ring Width N/A 14.27 mm0.562 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 5060 N1140 lbf | Ce - Dynamic Radial Rating N/A 10600 N2400 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5202K | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5202KD | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5202KDD | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5203K | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.48 mm0.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5302 | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19.05 mm0.75 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5203KD | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.48 mm0.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5302K | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19.05 mm0.75 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5204K | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5303K | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5204KD | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5303KDD | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5205K | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15100 N3400 lbf | Ce - Dynamic Radial Rating N/A 24800 N5600 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5205KD | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15100 N3400 lbf | Ce - Dynamic Radial Rating N/A 24800 N5600 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5205KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15100 N3400 lbf | Ce - Dynamic Radial Rating N/A 24800 N5600 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5304K | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating N/A 28400 N6400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5304KDD | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating N/A 28400 N6400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5206K | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21700 N4900 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5206KG | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21700 N4900 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5305K | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5305KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5206W | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |