Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5211W | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 62000 N16000 lbf | Ce - Dynamic Radial Rating N/A 84000 N19000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5212W | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 72000 N20000 lbf | Ce - Dynamic Radial Rating N/A 103000 N23800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5213 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 38.1 mm1.5 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 92000 N20800 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5214 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 126000 N28500 lbf | Ce - Dynamic Radial Rating N/A 139000 N31500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5215 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 41.28 mm1.6250 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 137000 N31000 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5216 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162000 N36500 lbf | Ce - Dynamic Radial Rating N/A 168000 N38000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5217 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 49.23 mm1.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 177000 N40000 lbf | Ce - Dynamic Radial Rating N/A 188000 N42500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5219 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 55.58 mm2.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 235000 N53000 lbf | Ce - Dynamic Radial Rating N/A 244000 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5222 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Ring Width N/A 69.85 mm2.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 339000 N76500 lbf | Ce - Dynamic Radial Rating N/A 326000 N73500 lbf | Ball Type N/A STEEL | Cage Type N/A Stayrod | CAD N/A |
5306W | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307W | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5308W | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 90600 N20400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5309W | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 81000 N18300 lbf | Ce - Dynamic Radial Rating N/A 106000 N24000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5310W | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 97000 N22000 lbf | Ce - Dynamic Radial Rating N/A 126000 N28500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5319W | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Ring Width N/A 77.77 mm3.062 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 319000 N72000 lbf | Ce - Dynamic Radial Rating N/A 333000 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1490 in | C - Ring Width N/A 34.925 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 48000 N10800 lbf | Ce - Dynamic Radial Rating N/A 66700 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 90 mm3.543 in | C - Ring Width N/A 39.688 mm1.5625 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 59600 N13400 lbf | Ce - Dynamic Radial Rating N/A 89000 N20000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5408 | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3300 in | C - Ring Width N/A 49.2125 mm1.9375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 106700 N24000 lbf | Ce - Dynamic Radial Rating N/A 149000 N33500 lbf | Ball Type N/A STEEL | Cage Type N/A Finger | CAD N/A |
5410 | d - Bore N/A 50 mm | D - Outer Diameter N/A 130 mm5.118 in | C - Ring Width N/A 58.7375 mm2.3125 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 144600 N32500 lbf | Ce - Dynamic Radial Rating N/A 191300 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5411W | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.511 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162400 N36500 lbf | Ce - Dynamic Radial Rating N/A 218000 N49000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5413 | d - Bore N/A 65 mm | D - Outer Diameter N/A 160 mm6.299 in | C - Ring Width N/A 71.4375 mm2.8125 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 226900 N51000 lbf | Ce - Dynamic Radial Rating N/A 260200 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Stayrod | CAD N/A |
5206WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5206WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5207WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36800 N8300 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5208WD | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47000 N10600 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |